Weatherhead by Danfoss
FL-310-CO
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FL-310-CO
Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Feature | Made to lastWide range of styles, configurationsCut assembly times and boost production |
| Packaged Height | 36 in |
| Packaged Length | 28 in |
| Packaged Volume | 36288 in³ |
| Packaged Weight | 18 lb |
| Packaged Width | 36 in |
| Product Height | 13.5 in |
| Product Length/Depth | 13 in |
| Product Type | Fuel hose and fitting assortment |
| Product Volume | 5265 in³ |
| Product Weight | 28 lb |
| Product Width | 30 in |
| Sub-brand | None |
| Trade Name | None |
| UPC | 725975704592 |