Weatherhead by Danfoss
FL-310X
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FL-310X
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable shelves | No | |
| Assembly required | No | |
| Brand | Weatherhead by Danfoss | |
| Color | Yellow | |
| Drawer material | Plastic | |
| Feature | Made to lastWide range of styles, configurationsCut assembly times and boost production | |
| Material | Metal | |
| Packaged Height | 15 in | |
| Packaged Length | 32 in | |
| Packaged Volume | 7200 in³ | |
| Packaged Weight | 30 lb | |
| Packaged Width | 15 in | |
| Product Height | 13.5 in | |
| Product Length/Depth | 13 in | |
| Product Type | Cabinet | |
| Product Volume | 5265 in³ | |
| Product Weight | 27.5 lb | |
| Product Width | 30 in | |
| Sub-brand | None | |
| Trade Name | None | |
| UPC | 725975009499 | |
| Wheels | No |