PACKING,SELF-LOCKING, 220x154x65, INSIDE
FN-013
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FN-013
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Color | N/A | |
| Material | N/A | |
| Remarks | N/A | |
| Size | 220X154X65 | |
| Type | SELF_LOCKING | SELF_LOCKING |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |