BRADY B483, 38,1X19,05MM ETIKETT,WHITE
FN-035
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FN-035
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | THERMICAL | |
| Description | LABEL_ROLLER | |
| Material | B-483 | |
| Remarks | N/A | |
| Size | 38.1X19.05 | |
| Size/Dimensions | L W H: 13 12 4 CM | |
| TYPE | STD | STD |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |