Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Cavity | INLINE | Inline |
| Cracking pressure BAR | 10.00000000 | |
| Flow rate LPM | 12.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | CHECK VALVE | Check Valve |
| Housing | NO | No |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 0.25 CC/MIN | 0.25 cc/min |
| Model Code 1 | FPR1/4-10BAR | |
| Number of housing ports | 2 | 2 |
| Number of valve ports | 2 | 2 |
| Operating temperature | -30 C TO 90 C (-22 TO 194 F) | -30 C to 90 C (-22 to 194 F) |
| Pilot piston seal | NO | No |
| Port Type | CARTRIDGE ONLY | Cartridge Only |
| Pressure rating BAR | 350.00 | |
| Recommended filtration level | 18/16/13 | 18/13 |
| Seal Type | BUNA-N | Buna-N |
| Style | POPPET | Poppet |