FPR11/4-1BAR
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FPR11/4-1BAR
Product specifications
Characteristic | Value |
|---|---|
| Application | Harvesters, refuse haulers, mobile and industrial applications |
| Cavity | Inline |
| Cracking pressure | 1 bar |
| Feature | 350 bar (5000 psi) & 227 L/min (60 USgpm)High operational efficiencyLow spring settings |
| Flow rate | 140 l/min |
| Fluid compatibility | All general purpose hydraulic fluids such as: MIL-H-5606, SAE 10, SAE 20 etc. |
| Function | Check Valve |
| Housing | No |
| Installation Type | Screw-in Cartridge |
| Leakage | 0.25 cc/min |
| Model Code | FPR11/4-1BAR |
| Number of Housing Ports | 2 |
| Number of Valve Ports | 2 |
| Operating Temperature | -30°C to +90°C |
| Pilot Piston Seal | No |
| Port Type | Cartridge Only |
| Pressure Rating | 250 bar |
| Product Height | 2.484 in |
| Product Length/Depth | 5.59055118 in |
| Product Type | Check Valves |
| Product Volume | 30.07 in³ |
| Product Weight | 3.85 lb |
| Product Width | 2.16535433 in |
| Recommended Filtration Level | 18/16/13 |
| Seal Type | Buna-N |
| Style | Poppet |
| Sub-brand | None |
| Trade Name | FPR Series |
| Valve Material | Steel |