CHECK VALVE-product-details

CHECK VALVE

FPR3-4-10BAR


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
CavityINLINEInline
Flow rate LPM85.000
Fluid compatibilityMIL-H-5606, SAE10, SAE20, ETCMIL-H-5606, SAE10, SAE20, etc
FunctionCHECK VALVECheck Valve
HousingNONo
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Leakage5 DROPS/MIN5 drops/min
Number of housing ports22
Number of valve ports22
Operating temperature-20 C TO 90 C (-4 TO194 F)-20 C to 90 C (-4 to194 F)
Pilot piston sealNONo
Port TypeCARTRIDGE ONLYCartridge Only
Pressure rating BAR300.00
Recommended filtration level18/16/1318/13
Seal typeBUNA-NBuna-N
StylePOPPETPoppet