Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Item type | Rod clevis |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 1.765 |
| Product length mm | 44.831 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Thread type | Short female UN thread |
