ROD CLEVIS ASSY
FRC-1000-10
ToolsFRC-1000-10 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod clevis |
| Product height in | 4.130 |
| Product height mm | 104.902 |
| Product length in | 3.015 |
| Product length mm | 76.581 |
| Product width in | 2.000 |
| Product width mm | 50.800 |