Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Item type | Rod clevis |
| Product height in | 5.510 |
| Product height mm | 139.954 |
| Product length in | 4.015 |
| Product length mm | 101.981 |
| Product width in | 2.760 |
| Product width mm | 70.104 |
| Thread type | Short female UN thread |
