
Danfoss Hydro-Line
FRC-1250-HB04JA
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FRC-1250-HB04JA
Product specifications
Characteristic | Value |
|---|---|
| Application | In Cylinder Assembly |
| Brand | Danfoss |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Item type | Rod Clevis |
| Package contents | Female Rod Clevis |
| Product Height | 5.13 in |
| Product Length/Depth | 4.02 in |
| Product Type | Rod Clevis |
| Product Volume | 56.918 in³ |
| Product Width | 2.76 in |
| Sub-brand | Hydro-Line |
| Thread type | Short Female UN thread |
| Trade Name | None |