Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Item type | Rod clevis |
| Product height in | 9.000 |
| Product height mm | 228.600 |
| Product length in | 6.015 |
| Product length mm | 152.781 |
| Product width in | 5.000 |
| Product width mm | 127.000 |
| Thread type | Short female UN thread |
