Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Item type | ROD CLEVIS | Rod clevis |
| Product height in | 9.000 | |
| Product height mm | 228.600 | |
| Product length in | 6.015 | |
| Product length mm | 152.781 | |
| Product width in | 5.000 | |
| Product width mm | 127.000 |
