ROD CLEVIS ASSY
FRC-2500-10
ToolsFRC-2500-10 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Rod clevis |
| Product height in | 10.500 |
| Product height mm | 266.700 |
| Product length in | 9.500 |
| Product length mm | 241.300 |
| Product width in | 2.750 |
| Product width mm | 69.850 |
| Thread type | Short female UN thread |