Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Item type | Rod clevis |
| Product height in | 12.000 |
| Product height mm | 304.800 |
| Product length in | 8.015 |
| Product length mm | 203.581 |
| Product width in | 7.000 |
| Product width mm | 177.800 |
| Thread type | Short female UN thread |
