Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Item type | ROD CLEVIS | Rod clevis |
| Product height in | 12.000 | |
| Product height mm | 304.800 | |
| Product length in | 8.015 | |
| Product length mm | 203.581 | |
| Product width in | 7.000 | |
| Product width mm | 177.800 |
