Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Item type | ROD CLEVIS | Rod clevis |
| Product height in | 14.000 | |
| Product height mm | 355.600 | |
| Product length in | 9.015 | |
| Product length mm | 228.981 | |
| Product width in | 8.000 | |
| Product width mm | 203.200 | |
| Thread type | SHORT FEMALE UN THREAD | Short female UN thread |
