Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Item type | ROD EYE | Rod eye |
| Product height in | 13.130 | |
| Product height mm | 333.502 | |
| Product length in | 4.500 | |
| Product length mm | 114.300 | |
| Product width in | 8.000 | |
| Product width mm | 203.200 |