Winner by Danfoss
FS-16(D12)SV
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FS-16(D12)SV
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Winner by Danfoss | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Item type | Clamp Assembly | |
| Product Height | 3.2 in | |
| Product Length/Depth | 2.74 in | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 11.311 in³ | |
| Product Width | 1.29 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | FS Series |