Weatherhead by Danfoss
FS-3500
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FS-3500
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Weatherhead by Danfoss | |
| Feature | Variety of labels and tags available. | |
| Packaged Height | 12 in | |
| Packaged Length | .1 in | |
| Packaged Volume | 10.8 in³ | |
| Packaged Weight | .01 lb | |
| Packaged Width | 9 in | |
| Product color/finish | White | |
| Product Height | 11 in | |
| Product Length/Depth | .1 in | |
| Product material | Paper | |
| Product Type | Labels and Tags | |
| Product Volume | 8.8 in³ | |
| Product Weight | .13 lb | |
| Product Width | 8 in | |
| Self adhesive | Yes | |
| Sub-brand | None | |
| Trade Name | None | |
| UNSPSC | 55121606 | |
| UPC | 725975213452 |