
Danfoss
FS65-01020-16-04
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FS65-01020-16-04
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Finish/plating | Zinc |
| Fluid | Brake Fluids, Water, Phosphate Ester, Alcohols |
| Fluid compatibility | Brake Fluids, Water, Phosphate Ester, Alcohols |
| Function | Easier installation in tight spacesWide range of styles, configurationsDesigned for safety and reliability |
| Item type | Seal Kit |
| Packaged Height | 5 in |
| Packaged Length | 8 in |
| Packaged Volume | 160 in³ |
| Packaged Weight | 1 lb |
| Packaged Width | 4 in |
| Product Height | 5 in |
| Product Length/Depth | 8 in |
| Product material | EPR |
| Product Type | Swivel Joints |
| Product Volume | 160 in³ |
| Product Width | 4 in |
| Seal part number if included | FF9016-216 |
| Sub-brand | None |
| Swivel size | 3/4 IN |
| Thread sealant | No |
| Trade Name | FS6500 Series |
| UPC | 639789301888 |
| Working temperature - max | 300 °F |
| Working temperature - min | -60 °F |