Danfoss
FS65004-1616-06
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FS65004-1616-06
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Danfoss |
| End gender 1 | Male |
| End gender 2 | Male |
| End Size 1 | 1 IN |
| End Size 2 | 1 IN |
| End type 1 | SAE 37 |
| End type 2 | SAE 37 |
| Finish/plating | Zinc |
| Fluid | Chemicals, Gasoline, Aromatic Solvents |
| Fluid compatibility | Chemicals, Gasoline, Aromatic Solvents |
| Function | Easier installation in tight spacesWide range of styles, configurationsDesigned for safety and reliability |
| Hex Size 1 | 43 mm |
| Hex Size 2 | 1.625 in |
| Item type | Swivel Joint Complete |
| Packaged Height | 5 in |
| Packaged Length | 8 in |
| Packaged Volume | 160 in³ |
| Packaged Weight | 1 lb |
| Packaged Width | 4 in |
| Product Height | 3.68 in |
| Product Length/Depth | 3.86 in |
| Product material | Steel |
| Product Type | Swivel Joints |
| Product Volume | 29.12 in³ |
| Product Width | 2.05 in |
| Sub-brand | None |
| Swivel size | 1 IN |
| Thread sealant | No |
| Thread Size 1 | 1 5/16-12 |
| Thread Size 2 | 1 5/16-12 |
| Trade Name | FS6500 Series |
| Working pressure | 3000 Psi |
| Working temperature - max | 300 °F |
| Working temperature - min | -20 °F |