Danfoss
FS65008-0808-04
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FS65008-0808-04
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Danfoss | |
| End gender 1 | Female | |
| End gender 2 | Female | |
| End Size 1 | 1/2 IN | |
| End Size 2 | 1/2 IN | |
| End type 1 | NPTF | |
| End type 2 | NPTF | |
| Finish/plating | Zinc | |
| Fluid | Brake Fluids, Water, Phosphate Ester, Alcohols | |
| Fluid compatibility | Brake Fluids, Water, Phosphate Ester, Alcohols | |
| Function | Easier installation in tight spacesWide range of styles, configurationsDesigned for safety and reliability | |
| Hex Size 1 | 29 mm | |
| Hex Size 2 | 1.0625 in | |
| Item type | Swivel Joint Complete | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Weight | 1 lb | |
| Packaged Width | 4 in | |
| Product Height | 2.65 in | |
| Product Length/Depth | 3.14 in | |
| Product material | Steel | |
| Product Type | Swivel Joints | |
| Product Volume | 11.816 in³ | |
| Product Width | 1.42 in | |
| Sub-brand | None | |
| Swivel size | 1/2 IN | |
| Thread sealant | No | |
| Thread Size 1 | 1/2-14 | |
| Thread Size 2 | 1/2-14 | |
| Trade Name | FS6500 Series | |
| Working pressure | 3500 Psi | |
| Working temperature - max | 300 °F | |
| Working temperature - min | -60 °F |