Danfoss
FS65010-0404-01
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FS65010-0404-01
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Brand | Danfoss | |
| End gender 1 | Female | |
| End gender 2 | Male | |
| End Size 1 | 1/4 IN | |
| End Size 2 | 1/4 IN | |
| End type 1 | NPTF | |
| End type 2 | SAE 37 | |
| Finish/plating | Zinc | |
| Fluid | Hydraulic Oils, Water, Glycol | |
| Fluid compatibility | Hydraulic Oils, Water, Glycol | |
| Function | Easier installation in tight spacesWide range of styles, configurationsDesigned for safety and reliability | |
| Hex Size 1 | 24 mm | |
| Hex Size 2 | .9375 in | |
| Item type | Swivel Joint Complete | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Weight | 1 lb | |
| Packaged Width | 4 in | |
| Product Height | 2.27 in | |
| Product Length/Depth | 2.58 in | |
| Product material | Steel | |
| Product Type | Swivel Joints | |
| Product Volume | 6.969 in³ | |
| Product Width | 1.19 in | |
| Sub-brand | None | |
| Swivel size | 1/4 IN | |
| Thread sealant | No | |
| Thread Size 1 | 1/4-18 | |
| Thread Size 2 | 7/16-20 | |
| Trade Name | FS6500 Series | |
| Working pressure | 5000 Psi | |
| Working temperature - max | 250 °F | |
| Working temperature - min | -40 °F |