
Aeroquip by Danfoss
FT1013-1-1
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FT1013-1-1
Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from |
| Item type | Assembly tool |
| Product Height | 45 in |
| Product Length/Depth | 56 in |
| Product Type | Portable Reusable Hose Assembly Machine |
| Product Volume | 67.083 ft³ |
| Product Weight | 170 lb |
| Product Width | 46 in |
| Sub-brand | None |
| Trade Name | None |
| Voltage | 220 V |