
Aeroquip by Danfoss
FT1013-1-2
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FT1013-1-2
Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Capability | Fabric and single wire braid, –04 through –40, Double wire and 4-spiral wire, –04 through –32 |
| Compatibility (tooling only) | FT1013 |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from |
| Frequency | 50 Hz |
| Fuse type | 16 |
| Power type | Manual Hand Powered |
| Product color/finish | Chrome |
| Product material | Carbon Steel |
| Product Type | Reusable Machine |
| Programmable | Manual |
| Sub-brand | None |
| Trade Name | FT1013 Series |