
Aeroquip by Danfoss
FT1013-1-5
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FT1013-1-5
Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Capability | Fabric and single wire braid, –04 through –40, Double wire and 4-spiral wire, –04 through –32 |
| Compatibility (tooling only) | FT1013 |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from |
| Frequency | 50 Hz |
| Fuse type | 16 |
| Mounting | Free Standing |
| Packaged Height | 45 in |
| Packaged Length | 46 in |
| Packaged Volume | 67.083 ft³ |
| Packaged Weight | 170 lb |
| Packaged Width | 56 in |
| Power type | Automated Electrical |
| Product color/finish | Chrome |
| Product material | Carbon Steel |
| Product Type | Reusable Machine |
| Product Weight | 170 lb |
| Programmable | Semi-Programmable |
| Sub-brand | None |
| Trade Name | FT1013 Series |
| Voltage | 110 V |