Aeroquip by Danfoss
FT1013-3-111
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FT1013-3-111
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Aeroquip by Danfoss | |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from | |
| Item type | Machine Component | |
| Machine mountable | Yes | |
| Packaged Weight | .01 lb | |
| Product Type | Chuck Jaw | |
| Product Weight | .4 lb | |
| Sub-brand | None | |
| Trade Name | None |