Aeroquip by Danfoss
FT1023-2-2-2
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FT1023-2-2-2
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Aeroquip by Danfoss | |
| Feature | Smooth and dependableBuilt to lastDesigned for safety and reliability | |
| Item type | Tool | |
| Package form | Individual | |
| Packaged Weight | .01 lb | |
| Product material | Steel | |
| Product Type | Replacement Component | |
| Product Weight | .01 lb | |
| Sub-brand | None | |
| Trade Name | FT1023 Series |