Danfoss
FT1097-1-1
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FT1097-1-1
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Air pressure - max | 10000 Psi | |
| Brand | Danfoss | |
| Capability | Any screw together reusable hose fitting with a hexsize 21/8” or smaller | |
| Compatibility (tooling only) | FT1097 | |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from | |
| Frequency | 50 Hz | |
| Fuse type | 16 | |
| Mounting | Free Standing | |
| Packaged Height | 82 in | |
| Packaged Length | 32 in | |
| Packaged Volume | 62976 in³ | |
| Packaged Weight | 94.25 lb | |
| Packaged Width | 24 in | |
| Power type | Automated Electrical | |
| Product color/finish | Chrome | |
| Product material | Carbon Steel | |
| Product Type | Reusable Machine | |
| Product Weight | 94.25 lb | |
| Programmable | Semi-Programmable | |
| Sub-brand | None | |
| Trade Name | FT1097 Series | |
| UPC | 678146148711 | |
| Voltage | 110 V |