Danfoss
FT1097-2-1
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FT1097-2-1
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Capability | Fabric and single wire braid, –04 through –40, Double wire and 4-spiral wire, –04 through –32 | |
| Compatibility (tooling only) | FT1097 | |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from | |
| Frequency | 50 Hz | |
| Fuse type | 16 | |
| Packaged Weight | 48.26 lb | |
| Power type | Manual Hand Powered | |
| Product color/finish | Black | |
| Product material | Carbon Steel | |
| Product Type | Vise Kit | |
| Product Weight | 48.56 lb | |
| Programmable | Manual | |
| Sub-brand | None | |
| Trade Name | FT1097 Series |