Aeroquip by Danfoss
FT1211A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FT1211A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Amperage | 30 A | |
| Brand | Aeroquip by Danfoss | |
| Compatibility (tooling only) | FT1211 | |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from | |
| Frequency | 60 Hz | |
| Item type | Assembly tool | |
| Machine mountable | No | |
| Motor horsepower | 1.5 HP | |
| Mounting | Free Standing | |
| Power source | Electric | |
| Product Type | Dogleg Machine | |
| Product Weight | 800 lb | |
| Sub-brand | None | |
| Trade Name | Marine Military | |
| Voltage | 115 V |