Aeroquip by Danfoss
FT1231-100-32
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FT1231-100-32
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Aeroquip by Danfoss | |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from | |
| Item type | Machine Component | |
| Product color/finish | Black Oxide | |
| Product Height | 2.25 in | |
| Product Length/Depth | 6 in | |
| Product Type | Mandrel | |
| Product Volume | 30.375 in³ | |
| Product Weight | 4.1 lb | |
| Product Width | 2.25 in | |
| Sub-brand | None | |
| Trade Name | None |