
Aeroquip by Danfoss
FT1231-32
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FT1231-32
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Aeroquip by Danfoss | |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from | |
| Item type | Tooling Package | |
| Product Height | 4.38 in | |
| Product Length/Depth | 6 in | |
| Product material | Carbon Steel | |
| Product Type | Strip Tool | |
| Product Volume | 52.56 in³ | |
| Product Weight | 6.65 lb | |
| Product Width | 2 in | |
| Sub-brand | None | |
| Trade Name | None |