Aeroquip by Danfoss
FT1244-2-5-10
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FT1244-2-5-10
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Air pressure - max | 10000 Psi | |
| Brand | Aeroquip by Danfoss | |
| Capability | FT1244 | |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from | |
| Frequency | 50 Hz | |
| Fuse type | 16 | |
| Mounting | Free Standing | |
| Product material | Carbon steel | |
| Product Type | Lever Arm | |
| Product Weight | .1 lb | |
| Programmable | Manual | |
| Sub-brand | None | |
| Trade Name | None |