Aeroquip by Danfoss
FT1260-1-1
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FT1260-1-1
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | All hose constructions - 1/4" ID to 4" ID. | |
| Blades included | Yes | |
| Brand | Aeroquip by Danfoss | |
| Capacity | All hose constructions - 1/4" ID to 4" ID. | |
| Dust port | No | |
| Feature | Smooth and dependableBuilt to lastDesigned for safety and reliability | |
| Phase | 3-Phase | |
| Power | AC | |
| Product Height | 46 in | |
| Product Length/Depth | 19 in | |
| Product Type | Saws and Cutting Tools | |
| Product Volume | 22724 in³ | |
| Product Weight | 253 lb | |
| Product Width | 26 in | |
| Rated speed - max | 3600 RPM | |
| Saw blade diameter | 16 IN | |
| Sub-brand | None | |
| Trade Name | None | |
| Voltage | 230 V |