Aeroquip by Danfoss
FT1260-3-1
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FT1260-3-1
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Aeroquip by Danfoss | |
| Feature | Smooth and dependableBuilt to lastDesigned for safety and reliability | |
| Item type | Tool | |
| Package form | Individual | |
| Packaged Weight | 3.91 lb | |
| Product material | Steel | |
| Product Type | Blade | |
| Product Weight | 3.91 lb | |
| Sub-brand | None | |
| Trade Name | FT1206 Series |