Aeroquip by Danfoss
FT1356-2-2
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FT1356-2-2
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Aeroquip by Danfoss | |
| Feature | Smooth and dependableBuilt to lastDesigned for safety and reliability | |
| Item type | Pouch | |
| Package form | Individual | |
| Packaged Weight | 1.01 lb | |
| Product material | Leather | |
| Product Type | Tool Pouch | |
| Product Weight | .01 lb | |
| Sub-brand | None | |
| Trade Name | E-Z Clip System |