FT1380-1-1
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FT1380-1-1
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Air pressure - max | 22000 Psi | |
| Capability | crimps hydraulichose assemblies up to 1 1/4"(-20) braided and four spiralwirehose. | |
| Compatibility (tooling only) | FT1380 | |
| Frequency | 50 Hz | |
| Fuse type | 16 | |
| Mounting | Bench | |
| Packaged Height | 25 in | |
| Packaged Length | 33 in | |
| Packaged Volume | 26400 in³ | |
| Packaged Weight | 348 lb | |
| Packaged Width | 32 in | |
| Power type | Automated Electrical | |
| Product Height | 25 in | |
| Product Length/Depth | 33 in | |
| Product material | Carbon steel | |
| Product Volume | 26400 in³ | |
| Product Weight | 348 lb | |
| Product Width | 32 in | |
| Programmable | Semi-Programmable | |
| UPC | 678146025470 | |
| Voltage | 115 V |