Aeroquip by Danfoss
FT1380-1-2
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FT1380-1-2
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Air pressure - max | 22000 Psi | |
| Brand | Aeroquip by Danfoss | |
| Compatibility (tooling only) | FT1380 | |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from | |
| Frequency | 50 Hz | |
| Fuse type | 16 | |
| Mounting | Free Standing | |
| Product Type | Crimp Machine Package | |
| Product Weight | 308 lb | |
| Sub-brand | None | |
| Trade Name | FT1380 Series |