Aeroquip by Danfoss
FT1505-50
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FT1505
FT1505-50
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Aeroquip by Danfoss | |
| Dust port | No | |
| Product Height | 25 in | |
| Product Length/Depth | 19 in | |
| Product material | Carbon steel | |
| Product Volume | 10450 in³ | |
| Product Weight | 85 lb | |
| Product Width | 22 in | |
| Saw blade diameter | 14 IN |