FLOW DIVIDER
FVX6126C-100
ToolsFVX6126C-100 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 6.430 |
| Product height mm | 163.322 |
| Product length in | 5.210 |
| Product length mm | 132.334 |
| Product width in | 2.500 |
| Product width mm | 63.5 |