
Aeroquip by Danfoss
FW1019-2-40-4
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
FW1019-2-40-4
Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| End type 1 | Flanged |
| Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability |
| Inside diameter | 3.067 in |
| Item type | Flange |
| Outside diameter | 6.5 in |
| Product Diameter | 6.5 in |
| Product Height | 6.5 in |
| Product Length/Depth | 1.25 in |
| Product material | Monel |
| Product Type | Marine Military |
| Product Volume | 52.813 in³ |
| Product Width | 6.5 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | FW1019 Series |