Socket Assy, Perf socket assembly -16-product-details

Socket Assy, Perf socket assembly -16

FW1085-1616E


Tools

Product specifications

Characteristic
Value
Hex size 1 IN1.500
Hex size 1 MM38.100
Product materialAluminum