Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.680 | |
| A dimension MM | 17.270 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FW1097-06S | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.7100 | |
| Inside diameter MM | 18.0300 | |
| Product height in | 0.758 | |
| Product height mm | 19.253 | |
| Product length in | 0.680 | |
| Product length mm | 17.272 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.758 | |
| Product width mm | 19.253 |
