Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.744 | |
| A dimension MM | 18.900 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | FW1097-08S | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Compatible hoses | FC699 | FC699 |
| Compatible tube OD IN | 0.50 | |
| Compatible tube OD MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.5400 | |
| Inside diameter MM | 13.7160 | |
| Product height in | 0.886 | |
| Product height mm | 22.504 | |
| Product length in | 0.744 | |
| Product length mm | 18.898 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.886 | |
| Product width mm | 22.504 | |
| Tube OD 1 IN | 0.500 | |
| Tube OD 1 MM | 12.700 |
