Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.005 | |
| A dimension MM | 50.940 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | FW1172-0606S | |
| Compatible hose ID IN | 0.375 | |
| Compatible hose ID MM | 9.525 | |
| Compatible hoses | GH134 | GH134 |
| Construction Style | CRIMP | Crimp |
| End size 1 | -6 | -6 |
| End size 2 | -6 | -6 |
| End type 1 | BRAZE TYPE | Braze Type |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 0.669 | |
| Hose cut off factor MM | 17.000 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.217 | |
| Inside diameter MM | 5.500 | |
| Product height in | 0.500 | |
| Product height mm | 12.700 | |
| Product length in | 1.525 | |
| Product length mm | 38.735 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.500 | |
| Product width mm | 12.700 |
