Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.108 | |
| A dimension MM | 53.540 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | FW1172-0806S | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -8 | -8 |
| End type 1 | BRAZE TYPE | Braze Type |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 1.525 | |
| Hose cut off factor MM | 38.740 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.220 | |
| Inside diameter MM | 5.600 | |
| Product height in | 0.748 | |
| Product height mm | 18.999 | |
| Product length in | 2.108 | |
| Product length mm | 53.540 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.748 | |
| Product width mm | 18.999 |