Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.023 | |
| A dimension MM | 51.400 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | FW1172-0808S | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -8 | -8 |
| End type 1 | BRAZE TYPE | Braze Type |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 1.543 | |
| Hose cut off factor MM | 39.200 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.318 | |
| Inside diameter MM | 8.100 | |
| Product height in | 0.622 | |
| Product height mm | 15.799 | |
| Product length in | 2.023 | |
| Product length mm | 51.384 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.622 | |
| Product width mm | 15.799 |