Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.030 | |
| A dimension MM | 51.570 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | FW1172-0810B | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -8 | -8 |
| End type 1 | BRAZE TYPE | Braze Type |
| Finish plating | BRIGHT DIP | Bright dip |
| Hose cut off factor IN | 0.480 | |
| Hose cut off factor MM | 12.192 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.377 | |
| Inside diameter MM | 9.600 | |
| Product height in | 0.748 | |
| Product height mm | 18.999 | |
| Product length in | 2.030 | |
| Product length mm | 51.562 | |
| Product material | BRASS | Brass |
| Product width in | 0.748 | |
| Product width mm | 18.999 |
